norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Novelties

Springs

Compression springs from norelem are made from rectangular profile chrome silicon steel wire. They are coiled to react to compressive forces. Due to their high versatility, compression springs find use in e.g. toolmaking, machine construction and fixtures. Different spring types are used for different applications. The norelem range includes the following load grades:
The length, diameter, loading and colour of the springs conform to ISO 10243. Amongst other things, the installation dimensions and tolerances of rectangular profile springs are defined in this standard.
These compression springs have standard diameters of 10 to 20 mm and lengths of 25 to 305 mm. Springs with different load ratings that have the same diameter and length enable easy exchanges when another load grade is required. The special material profile of the springs allow for high alternating and permanent stresses and can be used with temperatures up to 230° C.