norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Plates, thermoplastic, fibreglass reinforced.Version:black.Note for ordering:

If the swivel foot plate and the threaded spindle or ball joint are to be supplied assembled, please add the suffix “assembled” to the order number for the plate and the spindle or ball joint. (e.g. 27800-1030 and 27810-060151 assembled.)

Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27800_C Swivel feet plates, plastic, Form C 199 kB
 Modular structure of a swivel foot 189 kB

Drawings

Swivel feet plates, plastic, Form C

Item selection/filter

Order No.FormDAHLoad rating
max. kN
CADAcc.PriceOrder
27800-3080C8055189  18.15 SEK
27800-3100C10074189  36.29 SEK
27800-3120C12094189  45.22 SEK