norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hinge steel.
Spacer washer brass.
Hinge pin steel or brass.
Version:Grease nipple DIN 71412-D, electro zinc-plated steel.
Steel parts, bright.
Note:The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
Stainless steel 1.4404
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27885 Hingesweldable 219 kB

Drawings (total overview)

Hingesweldable

Weldable hinges, Form A

More information

Drawings

Weldable hinges, Form A

Item selection/filter

Order No.

Form

Component
material
ABD

D1CADAcc.PriceOrder
27885-008040012Asteel9,74085 12.26 SEK
27885-008050012Asteel9,75085 13.11 SEK
27885-010060012Asteel12,760106 13.87 SEK
27885-010070012Asteel1270106 21.19 SEK
27885-013080012Asteel15,580138 21.47 SEK
27885-016100012Asteel201001610 30.88 SEK
27885-016120012Asteel201201611 40.85 SEK
27885-018135012Asteel221351812 56.53 SEK
27885-020150012Asteel251502013 65.65 SEK
27885-020180012Asteel251802014 84.36 SEK
27885-023200012Asteel28,52002316 141.55 SEK
27885-008040022Abrass9,74085 13.49 SEK
27885-008050022Abrass9,75085 14.44 SEK
27885-010060022Abrass12,760106 17.01 SEK
27885-010070022Abrass1270106 26.51 SEK
27885-013080022Abrass15,580138 28.41 SEK
27885-016100022Abrass201001610 36.10 SEK
27885-016120022Abrass201201611 49.50 SEK
27885-018135022Abrass221351812 65.93 SEK
27885-020150022Abrass251502013 87.97 SEK
27885-020180022Abrass251802014 98.52 SEK
27885-023200022Abrass28,52002316 182.21 SEK

Weldable hinges, Form A

More information

Drawings

Weldable hinges, Form A

Item selection/filter

Order No.

Form

Component
material
ABD

D1CADAcc.PriceOrder
27885-113080012Bsteel1680138 46.27 SEK
27885-116100012Bsteel201001610 52.16 SEK
27885-116120012Bsteel201201610 65.74 SEK
27885-118135012Bsteel22,51351812 81.42 SEK
27885-120150012Bsteel25,51502013 90.44 SEK
27885-120180012Bsteel251802014 109.25 SEK
27885-123200012Bsteel292002316 176.51 SEK