norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Bright.Note:The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
Stainless steel 1.4301.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27886 Hinges weldable, stainless steel 190 kB

Drawings

Hinges weldable, stainless steel

Item selection/filter

Order No.

ABD

D1CADAcc.PriceOrder
27886-0100600331260106 95.67 SEK
27886-01308003315,580138 109.25 SEK
27886-016100033201001610 181.07 SEK
27886-016120033201201611 191.14 SEK
27886-02015003325,51502013 499.61 SEK
27886-02018003325,51802014 658.35 SEK