norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:black.Note:For fastening sensors and limit switches to aluminium profiles or panel elements.

Fastening pieces are available for various aluminium profile slot sizes. The fastening piece provides a positive rotation lock and can be adjusted in 15 increments. With no fastening piece the sensor holder can be infinitely adjusted in the angle.
Drawing reference:
1) Fastening piece
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10460 Sensor holders 268 kB

Drawings

Sensor holders

Item selection/filter

Order No.ItemD

NCADAcc.PriceOrder
10460-080Sensor holder8- 17.35 SEK
10460-120Sensor holder12- 17.35 SEK
10460-905Fastening piece-5 1.57 SEK
10460-906Fastening piece-6 1.57 SEK
10460-908Fastening piece-8 1.57 SEK
10460-910Fastening piece-10 1.57 SEK