norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing polyamide, glass-bead reinforced.
POM rollers.
Version:Housing and rollers black.Note:The roller elements are suitable for the manufacture of roller conveyors in any length and width. Suitable for type B and I aluminium profiles. Due to the sprung guide tabs on the bottom, the elements will fit any 8 and 10 slots.

Attachment Form A
Insert the bottom of the housing and rollers into the slot on the aluminium profile. Bring the top of the housing and the integrated expansion pins into position and press down. The expansion pins and clamps fasten and secure the roller element in the slot.
Drawing reference:
1) lateral guide
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10450_A Roller elements, Form A 248 kB

Drawings

Roller elements, Form A

Item selection/filter

Order No.Form

VersionSlot
width
Load
capacity
N
CADAcc.PriceOrder
10450-1000Awithout lateral guide8/10100 36.89 SEK
10450-1100Awith lateral guide8/10100 39.19 SEK

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se