norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing glass-bead reinforced polyamide.
Rollers POM.
Screws steel.
Version:Housing and rollers black.
Screws electro zinc-plated.
Note:The roller elements are ideal for constructing roller conveyors in any length and width. Suitable for aluminium profiles types B and I. The sprung guide tabs underneath universally match slots sized 8 and 10.

Mounting Form A
Insert the lower housing part with rollers into the aluminium profile slot. Set the spread pins on the upper housing part into the lower housing part and press down. The spread pins expand the clamps and locks the roller element in the slot.

Mounting Form B
Insert the lower housing part with rollers into the aluminium profile slot. Set the upper housing part on top and press down. Knocking or screwing the screws in locks and clamps the roller element in the slot.
Alternatively, the clamps under the lower housing part can be broken off and the roller element can be securely screwed to the aluminium profile using screws and slot keys.
Drawing reference:
1) lateral guide
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10450 Roller elements 250 kB

Drawings (total overview)

Roller elements

Roller elements, Form A

More information

Drawings

Roller elements, Form A

Item selection/filter

Order No.Form

VersionSlot
width
Load
capacity
N
CADAcc.PriceOrder
10450-1000Awithout lateral guide8/10100 36.89 SEK
10450-1100Awith lateral guide8/10100 39.19 SEK

Roller elements, Form B

More information

Drawings

Roller elements, Form B

Item selection/filter

Order No.Form

VersionSlot
width
Load
capacity
N
CADAcc.PriceOrder
10450-2000Bwithout lateral guide8/10100 36.89 SEK
10450-2100Bwith lateral guide8/10100 39.19 SEK