norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Plastic slide rails for roller rails
10448-08

Plastic slide rails for roller rails

go back

Item description/product images

DescriptionMaterial:PolyethyleneVersion:black.Note:Low-wear slide rail with low slide friction for easy handling of goods. Slide rails can also be used as cover protection, impact protection, guide rails and as a riser plate between ball and brush elements.
The slide rail can be mounted in two different heights.
Suitable for aluminium profiles Type B and I.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10448-08 Plastic slide rails for roller rails 285 kB

Drawings

Plastic slide rails for roller rails

Item selection/filter

Order No.

LengthCADAcc.PriceOrder
10448-08-33X20002000 199.29 SEK