norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Plastic roller elements for roller rails, Form B
10448_B

Plastic roller elements for roller rails, Form B

go back

Item description/product images

DescriptionMaterial:Roller and cage polyamide, glass-bead reinforced.
Steel axis.
Version:Cage black.
Roller available in different colours.
Note:The roller elements are matched to the aluminium profiles for roller rails and can be mounted on them quickly and easily. No tools required. Suitable for aluminium profiles Type B and I.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10448_B Plastic roller elements for roller rails, Form B 231 kB

Drawings

Plastic roller elements for roller rails, Form B

Item selection/filter

Order No.FormType Main
colour
R1

Load
capacity
N
CADAcc.PriceOrder
10448-2281Bwith wheel flangeblack28150 9.20 SEK
10448-2282Bwith wheel flangeyellow28150 10.03 SEK
10448-2283Bwith wheel flangered28150 10.03 SEK
10448-2284Bwith wheel flangegreen28150 10.03 SEK
10448-2285Bwith wheel flangegrey28150 10.03 SEK