norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Plastic roller elements, compact for roller rails
10448-02

Plastic roller elements, compact for roller rails

go back

Item description/product images

DescriptionMaterial:Roller and cage polyamide, glass-bead reinforced.
Steel axis.
Version:Cage black.
Roller available in different colours.
Note:The roller elements are matched to the aluminium profiles for roller rails and can be mounted on them quickly and easily. No tools required. The compact design with a small centre distance is optimally designed for the low-vibration conveyance of sensitive items.
Suitable for aluminium profiles Type B and I.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10448-02 Plastic roller elements, compact for roller rails 395 kB

Drawings

Plastic roller elements, compact for roller rails

Item selection/filter

Order No.Main
colour
R1

Load
capacity
N
CADAcc.PriceOrder
10448-02-091black9100 25.82 SEK
10448-02-092yellow9100 28.33 SEK
10448-02-093red9100 25.82 SEK
10448-02-094green9100 28.33 SEK
10448-02-095grey9100 28.33 SEK