norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Brush elements, plastic for roller rails
10448-04

Brush elements, plastic for roller rails

go back

Item description/product images

DescriptionMaterial:Polyamide fibres.
Polypropylene brush head.
Polyamide cage, carbon-fibre reinforced.
Version:black.Note:The brush element is matched to the aluminium profiles for roller rails and can be mounted on them quickly and easily.
With the elastic brush fibres, scratch-sensitive objects can be moved flexibly in two dimensions.
No tools required. Suitable for aluminium profiles Type B and I.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10448-04 Brush elements, plastic for roller rails 362 kB

Drawings

Brush elements, plastic for roller rails

Item selection/filter

Order No.

Load
capacity
N
CADAcc.PriceOrder
10448-04-15100 69.18 SEK