norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Backstop elements, steel for roller rails
10448-06

Backstop elements, steel for roller rails

go back

Item description/product images

DescriptionMaterial:Backstop steel.
Axis steel.
Cage polyamide, carbon-fibre reinforced.
Version:Electro zinc-plated
Cage black.
Note:The backstop element is matched to the aluminium profiles for roller rails and can be mounted on them quickly and easily. It prevents reverse movements of items on the roller tracks. No tools required. Suitable for aluminium profiles Type B and I.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10448-06 Backstop elements, steel for roller rails 362 kB

Drawings

Backstop elements, steel for roller rails

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
10448-06-3350backstop element 94.05 SEK