norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyethylene-HD.Version:black.Note:Low-wear slide rail with low slide friction for easy handling of goods. Slide rails can also be used as cover protection, impact protection and guide rails.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10330 Slide rail Type I 131 kB

Drawings

Slide rails Type I

Item selection/filter

Order No.Type

Slot
width
LengthCADAcc.PriceOrder
10330-081321I82000 106.70 SEK