norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cover and adapter profiles Type B and Type I
10315

Cover and adapter profiles Type B and Type I

go back

Item description/product images

DescriptionMaterial:Type I polypropylene.
Type B polypropylene + TPE.
Version:black or bright.Note:The cover and adapter profile made of flexible plastic are used for two different applications. As a cover profile it seals the profile slots against dust and dirt. As an adapter profile with the open side facing out it is used to hold panel elements.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10315 Cover and adapter profiles Type B and Type I 222 kB

Drawings

Cover and adapter profiles Type B and Type I
Cover and adapter profiles Type B and Type I

Item selection/filter

Order No.

Main
colour
TypeSlot
width
BB1B2HLengthPanel elementCADAcc.PriceOrder
10315-06120351blackI6674,49,120002,0 - 3,5 33.34 SEK
10315-06120350naturalI6674,49,120002,0 - 3,5 33.34 SEK
10315-08120601blackI889,46,69,120002,0 - 6,0 53.71 SEK
10315-08140601blackI889,46,61120004,0 - 6,0 26.24 SEK
10315-08140600naturalI889,46,61120004,0 - 6,0 23.94 SEK
10315-10220601blackB1010--1320002,0 - 6,0 35.95 SEK