norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Pins, screws and T-nuts steel.
Locating pin und end caps polyamide, fibreglass reinforced.
Version:Pins, screws and T-nuts galvanized.
Locating pin and end caps black.
Note:The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles. Suitable for high loads and torsional forces.

Low processing workload. The connecting set requires only one Ø17 mm hole drilled in one end for installation.
The connecting set 10215-0828 requires only one Ø11 mm hole drilled in one end for installation.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10215 Pin connector sets Type B 283 kB

Drawings

Pin connector sets Type B
Pin connector sets Type B

Item selection/filter

Order No.TypeSlot
width
AA1A2L

CADAcc.PriceOrder
10215-0828B82818-- 41.38 SEK
10215-1040B103723-40 32.40 SEK
10215-1045B104228-45 32.40 SEK
10215-1060B105743-60 40.55 SEK
10215-1080B1077634080 41.91 SEK
10215-1090B1087734590 41.91 SEK