norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Joint die-cast zinc.
Fastenings die-cast zinc.
Spacer rings stainless steel.
Tapped bushes and countersunk screws steel.
Handle die-cast zinc DIN EN 12844. Metal parts stainless steel 1.4305.
Version:Joint painted aluminium tone.
Fasteners electro zinc-plated.
Spacer rings bright.
Tapped bushes and countersunk screws electro zinc-plated.
Handle powder-coated. Steel parts bright stainless steel.
Note:Joints for connecting two profiles at any angle.
The adjustment range is 0° to 180°. The joint can also be used as a heavy hinge.

When the spacer rings are inserted, the joint can move freely. When these are removed, the joint can be used as a rigid angle element. The joints are particularly suitable for use as adjustable brackets, swivel arms or similar applications.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10270 Joints Type B and Type I 342 kB

Drawings (total overview)

Joints Type B and Type I

Joints without clamping levers

More information

Drawings

Joints without clamping levers

Item selection/filter

Order No.TypeSlot
width
Form

AA1BD

HLTCADAcc.PriceOrder
10270-063030I6A22,5-306,445307 163.86 SEK
10270-084040I8A30-408,460409 124.98 SEK
10270-084080I8B5040408,4100809 383.21 SEK
10270-083030B8A22,5-308,345307 197.09 SEK
10270-104545B10A30-458,560458 175.04 SEK
10270-104590B10B5045458,5100909 383.21 SEK

Joints with clamping levers

More information

Drawings

Joints with clamping levers

Item selection/filter

Order No.TypeSlot
width
Form

AA1BB1D

HLTCADAcc.PriceOrder
10270-1063030I6C22,5-30316,445307 176.09 SEK
10270-1084040I8C30-40318,460409 183.82 SEK
10270-2084080I8D504040318,4100809 394.28 SEK
10270-1104545B10C30-4542,58,560458 201.48 SEK
10270-2104590B10D50454542,58,5100909 402.12 SEK