norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Joint angle die-cast zinc.
Pivot bush steel.
Version:Joint angle painted aluminium tone.
Pivot bush electro zinc-plated.
Note:The joint angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.

The joint angle acts as a fixed pivot point for the crossed profiles. When the screw is tightened the profile can still be freely rotated around the pivot bush.

The joint angles are generally used in combination with a clamping angle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10266 Joint angle Type I 538 kB

Drawings

Joint angles Type I

Item selection/filter

Order No.TypeSlot
width
ABD

D1HLTCADAcc.PriceOrder
10266-06I6152476,527275 70.43 SEK
10266-08I8203298,835,2365,5 73.36 SEK