norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cube die-cast aluminium.
Screws steel.
End caps polyamide.
Version:Aluminium bright.
Screws with self-tapping thread.
End cap black.
Note:The cube connector can be used to connect two or three profiles to each other by the end faces. The cube connectors have guide lugs that ensure a perfect and secure installation. Fastening to the profile is carried out by self-tapping screws. The open holes can be closed off with the end caps.

The profile slots positioned at right-angles to each other remain free. Panel elements can be positioned in the profile slots without additional machining.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10220 Cube connector sets Type B 281 kB

Drawings

Cube connector sets Type B

Item selection/filter

Order No.TypeSlot
width
Version

CADAcc.PriceOrder
10220-102B102-D 76.40 SEK
10220-103B103-D 91.03 SEK