norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The connecting sets are used for connecting two aluminium profiles at right angles. The connection is non-rotating. For larger profiles several connecting sets can be mounted on the end for greater strength

Low workload. Cut a thread in the end face core hole. Drill a through hole for tightening the screw in the opposing profile.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10200 Connecting sets standard Type I 269 kB

Drawings

Connecting sets standard Type I

Item selection/filter

Order No.TypeSlot
width
D

BHLL1NTSWCADAcc.PriceOrder
10200-06I6M6137,31427,5624 9.82 SEK
10200-08I8M8179,52035825 9.20 SEK