norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connecting sets automatic Type I
10210

Connecting sets automatic Type I

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles.

No profile machining is necessary. The connector is screwed into the profile slot from the front (left-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.

Connecting sets automatic should always be used opposite each other in pairs.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10210 Connecting sets automatic Type I 187 kB

Drawings

Connecting sets automatic Type I

Item selection/filter

Order No.TypeSlot
width
D

LSWCADAcc.PriceOrder
10210-06I610274 38.46 SEK
10210-08I812315 38.46 SEK