norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Clamping angle die-cast zinc.
Grip die-cast zinc DIN EN 12844. Steel parts stainless steel 1.4305.
Cam lever cast aluminium. Body steel.
Version:Clamping angle painted aluminium tone.
Handle powder-coated. Stainless steel bright.
Slot key electro zinc-plated.
Cam lever black powder-coated, steel parts black oxidised.
Note:The clamping angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.

Loosening the screw releases both clamps allowing free rotation and sliding along the slots.

The clamping angles are generally used in pairs or in combination with a joint angle.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10265 Clamping angle Type I 546 kB

Drawings (total overview)

Clamping angles Type I

Clamping angle Form A

More information

Drawings

Clamping angle Form A

Item selection/filter

Order No.TypeSlot
width
FormAA1A2A3BD

HLTCADAcc.PriceOrder
10265-06I6A156,335,724727275 47.14 SEK
10265-08I8A20947,532936366 49.95 SEK

Clamping angle Form B, with clamping lever

More information

Drawings

Clamping angle Form B, with clamping lever

Item selection/filter

Order No.TypeSlot
width
FormVersionAA1A2A3BD

D1HH1H2LL1L2TCADAcc.PriceOrder
10265-0606I6Bwith clamping lever156,335,7247M627--2713405 78.90 SEK
10265-0808I8Bwith clamping lever20947,5329M836--3618656 93.32 SEK

Clamping angle Form C, with eccentric clamp module

More information

Drawings

Clamping angle Form C, with eccentric clamp module

Item selection/filter

Order No.

TypeSlot
width
FormVersionAA1A2A3BDHH1H2LL1TClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
10265-0615I6Cwith eccentric clamp156,335,72415273462736,25290 373.90 SEK
10265-0820I8Cwith eccentric clamp20947,53220364483652,363100 428.66 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se