norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Self-tapping screw for end face core hole. Ideal for fastenings without an angle or additional connectors not exposed to high loads.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10228 Central screw Type B 406 kB

Drawings

Central screws Type B

Item selection/filter

Order No.TypeSlot
width
D

SWCADAcc.PriceOrder
10228-1012B10S12T50 8.36 SEK