norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Butt connector sets automatic Type I
10230

Butt connector sets automatic Type I

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The connecting sets are used to connect two aluminum profiles of the same series from the front.

No machining of the profile is necessary. The connector is screwed into the profile slot from the front (connector with through hole left-hand thread. Connector with internal thread right-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.

Automatic connecting sets should always be used in pairs. More pairs are required for large profiles and loads.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10230 Butt connector set automatic Type I 340 kB

Drawings

Butt connector sets automatic Type I

Item selection/filter

Order No.TypeSlot
width
D

LL1SWCADAcc.PriceOrder
10230-06I61060244 75.56 SEK
10230-08I81269275 80.58 SEK