norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Angle die-cast zinc.
Screws and slot nuts steel.
End cap polyamide, fibreglass reinforced.
Version:Angle painted aluminium tone.
Screws and slot nuts electro zinc-plated.
End cap black.
Note:Suitable for reinforcing profile constructions and for frictional connection of profiles with each other without machining. Can also be used as fastening element (e.g. bracket) for any components.
The angles have centring lugs for accurate and twist-proof mounting. The centring lugs can be removed if necessary by breaking off i.e. for mounting plates. The open side can be closed off with the end cap.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10250 Angle sets Type I 392 kB

Drawings

Angle sets Type I

Item selection/filter

Order No.TypeSlot
width
Version

AA1A2A3A4A5BDHH1LNTCADAcc.PriceOrder
10250-063030I630x3022,511--2327286,528322864 38.87 SEK
10250-084040I840x403424--32,53940939463986 54.03 SEK
10250-088080I840x8065,521,53621,554,558,538976787687 85.06 SEK