norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Angle die-cast aluminium.

Screws and slot nuts steel.
End cap polyamide, fibreglass reinforced.
Version:Angle bright.
Screws and slot nuts electro zinc-plated.
End cap black.
Note:Suitable for reinforcing profile constructions and for frictional connection of profiles with each other without machining. Can also be used as fastening element (e.g. bracket) for any components.
The angles have centring lugs for accurate and twist-proof mounting. The centring lugs can be removed if necessary by breaking off i.e. for mounting plates. The open side can be closed off with the end cap.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10252 Angle sets Type B 211 kB

Drawings

Angle sets Type B

Item selection/filter

Order No.TypeSlot
width
Version

AA1A2A3A4A5BB1DHH1LNTCADAcc.PriceOrder
10252-083030B830x30229,5--232928-6,427302786 30.72 SEK
10252-083060B830x6051112311444928-6,457615785,5 55.50 SEK
10252-104040B1040x4029,520,5--29,536,538-93641,536105,5 41.59 SEK
10252-104545B1045x453518,5--3544,542-94150,541109,5 41.59 SEK
10252-104080B1040x8068203523596438-9768076108,5 87.68 SEK
10252-104590B1045x90792239,523677243-9869086109,5 87.68 SEK
10252-108080B1080x8068,520352058,565744097682,576108 119.34 SEK
10252-109090B1090x9078,52139226775884598694,5861010 119.34 SEK