norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Probe inserts with enlarged flat face
33050

Probe inserts with enlarged flat face

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened, black oxidised.Note:Dial gauges see 32540 and 32542.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 33050 Probe inserts with enlarged flat face 161 kB

Drawings

Probe inserts with enlarged flat face

Item selection/filter

Order No.

LCADAcc.PriceOrder
33050-0250808 131.36 SEK