norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:The pivoting systems are adapted to measuring fixtures 33140.
Measuring arms see 33150.
Assembly:- Place the conical clamping ring on the guide column and clamp in the desired position.
- Fix the conical centring ring to the pivoting sleeve and insert it such that the conical centring ring lies on top of the conical clamping ring.
- Fix the measuring arm onto the pivoting sleeve.
- Fix the second conical centring ring onto the pivoting sleeve.
- Insert the conical ring and pressure spring.
- Mount the pressure spring on the block with the clamping ring to prevent axial play.
- Lubricate all moving parts.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 33115 Pivoting systems 246 kB

Drawings

Pivoting systems
Pivoting systems

Item selection/filter

Order No.H

CADAcc.PriceOrder
33115-200200 4,952.16 SEK
33115-276276 5,018.83 SEK
33115-426426 5,165.23 SEK
33115-536536 5,311.94 SEK