norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:Dial gauges see 32540 and 32542.
Measuring arms see 33150.
Application:For height measurements.Assembly:- Fully dismantle the pivoting column.
- Fasten guide column to the table with washer and cap screw.
- Slide the conical clamping ring on the column and press down while tightening the screw.
- Slide the conical pivoting sleeve on.
- Fasten the measuring arm onto the conical pivoting sleeve.
- Fasten the conical centring ring onto the conical pivoting sleeve with two grub screws.
- Insert the dowel pin into the guide column.
- Slide the conical ring onto the guide column so that the dowel pin engages in the slot. Ensure the conical ring has no play.
- Mount the spring on the top with the clamping ring to prevent axial play.
- Lubricate all moving parts.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 33110 Pivoting columns 202 kB

Drawings

Pivoting columns

Item selection/filter

Order No.H

H1CADAcc.PriceOrder
33110-13013043 3,860.65 SEK
33110-16016073 3,887.19 SEK
33110-200200113 3,940.60 SEK
33110-250250163 4,473.02 SEK