norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Dial gauge holders short version with smooth shaft
33016

Dial gauge holders short version with smooth shaft

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.
Collet and body tempered.
Note:Dial gauge and probe are not included.
Dial gauges see 32540 and 32542.
Probes see 33020 up to 33026.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 33016 Dial gauge holders short version with smooth shaft 206 kB

Drawings

Dial gauge holders short version with smooth shaft

Item selection/filter

Order No.

Supplied for the probe pinCADAcc.PriceOrder
33016-080501 washer 5.3 x 14 x 1
1 hex nut M5
1 spring
 977.19 SEK