norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Dial gauge holders long version with thread
33014

Dial gauge holders long version with thread

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.
Collet and body tempered.
Note:Dial gauge and probe are not included.
Dial gauges see 32540 and 32542.
Probes see 33020 up to 33026.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 33014 Dial gauge holders long version with thread 185 kB

Drawings

Dial gauge holders long version with thread

Item selection/filter

Order No.

LL1Supplied for the probe pinCADAcc.PriceOrder
33014-08125125751 washer 5.3 x 14 x 1
1 hex nut M5
1 spring
 1,491.12 SEK
33014-081801801301 washer 5.3 x 14 x 1
1 hex nut M5
1 spring
 1,970.24 SEK