norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Dial gauge holders for measuring frame
33018

Dial gauge holders for measuring frame

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.
Collet and body tempered.
Note:Dial gauges and probes are not included.
Dial gauges see 32540 and 32542.
Probes see 33028 up to 33032.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 33018 Dial gauge holders for measuring frame 205 kB

Drawings

Dial gauge holders for measuring frame

Item selection/filter

Order No.

Supplied for the probe pinCADAcc.PriceOrder
33018-060531 washer 4.3 x 14 x 0.9
1 hex nut M4
1 spring
 1,295.28 SEK