norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionNote:Clamping component set for microscopes and optical measurement devices to quickly and flexibly clamp small parts. A wide variety of workpieces such as plastic, punched or turned parts can be precisely positioned and securely held. Holding parts, a frequent problem in measuring, is largely solved.

The basis of the clamping system is a high-quality clamping joint that is fixed to the measuring table. A quick-change interface allows elements such as chucks or clamps to be easily mounted on the clamping joint.

Supplied in a wooden case.
Application:– chuck and V-block for holding rotationally symmetric parts
– stop angle, clamping clip and small parts clamps for clamping e.g. plate or sheet metal and bent parts.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 33250 Clamping component set 316 kB

Drawings

Clamping component set

Item selection/filter

Order No.

Version

CADAcc.PriceOrder
33250-1212 piece 12,658.71 SEK
33250-1818 piece 18,471.42 SEK