norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Black granite (primary stone).Version:Block precision grade 0Note:Primary stone has major benefits over conventional granite:
- 3 times more wear resistance.
- 20% greater density.
- 3 times less heat expansion.

Suitable dial gauge holders see 31140 and 31141.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 31020 Inspection blocks with column 78,1 kB

Item selection/filter

Order No.

Base plate
length x width x height
columnCADAcc.PriceOrder
31020-01200 x 150 x 40ø25 x 260  1,658.94 SEK