norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial, version:Robust metal housing, chromium-platedNote:Standard clamping shank Ø 8h6
Measuring range 10 mm
Scale graduation 0.01 mm
Spindle travel 1 mm per revolution of large pointer
Housing Ø 58 mm
Rotation counter
Tolerance marks
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 32540 Dial gaugesDIN 878 93,1 kB

Item selection/filter

Order No.

Version

CADAcc.PriceOrder
32540-01dial gauge 335.45 SEK
32540-012dial gauge with calibration certificate 524.70 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se