norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing aluminium.
Measuring spindle stainless steel.
Version:Measuring spindle hardened and ground.Note:Display rotatable by 270°
Standard holding shank Ø 8h6
Exchangeable probe
Thread M2.5
Protection class IP54
Function:– Measures in mm or inch
– Preset

Switch-off electronics.
6 digit LCD display.
Extra large digits.
Digit height 8.5 mm.
Max. transverse speed 1.5 m/s.
interface Opto RS232C.
Battery life ca. 2000 hours.
Supplied with CR2032 battery.
Accessory:Spare CR2032 battery
order No. 32510-20.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 32542 Dial gauges digital 167 kB

Drawings

Dial gauges digital

Item selection/filter

Order No.

Version

Type

ABMeasuring
range
mm
Resolution
mm
Precision
mm
Repeat
precision
µm
Probe
force
N
CADAcc.PriceOrder
32542-01dial gaugePreset78,453,4250,0010,0052 (±2s)0,6 - 1,10  4,731.97 SEK
32542-02dial gaugePreset78,453,4250,010,0102 (±2s)0,6 - 1,10  4,051.99 SEK
32542-03dial gaugePreset65,953,412,50,0010,0052 (±2s)0,7 - 0,95  4,664.04 SEK
32542-04dial gaugePreset65,953,412,50,0010,0042 (±2s)0,65 - 0,9  3,754.27 SEK
32542-012dial gauge with calibration certificatePreset78,453,4250,0010,0052 (±2s)0,6 - 1,10  5,062.93 SEK
32542-022dial gauge with calibration certificatePreset78,453,4250,010,0102 (±2s)0,6 - 1,10  4,321.39 SEK
32542-032dial gauge with calibration certificatePreset65,953,412,50,0010,0052 (±2s)0,7 - 0,95  4,996.15 SEK
32542-042dial gauge with calibration certificatePreset65,953,412,50,010,0102 (±2s)0,7 - 0,95  4,108.42 SEK