norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Concentricity gauges max. Ø 80 mm
32506

Concentricity gauges max. Ø 80 mm

go back

Item description/product images

DescriptionNote:Gauge unit suitable for measuring concentricity, run-out and perpendicularity.
The robust design allows the unit to be used in the workshop and metrology room. A swivel contact roller simplifies positioning of the workpiece. The light sliding guides allow the dial gauges to be placed anywhere.
Technical data:Inspection range Ø 5 mm to Ø 80 mm
Roller spacing min. 29 mm, max. 89 mm.
Carriage travel max. 100 mm.
Contact roller thrust is adjustable.
Gear driven rollers.

Roller precision: parallelism and coaxialism of both rollers max. 2 µm.

Base plate granite:
300 mm x 130 mm x 25 mm

Drawings

Concentricity gauges max. Ø 80 mm

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
32506-01Concentricity gauge 26,758.27 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se