norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel plate, trivalent blue passivated.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Version:Housing press formed.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Note:Wheel axle bolted.

Polyurethane roller: low-noise, low rolling resistance, elastic, floor-protecting, very wear resistant , non-staining.

Polyamide roller: very low roll and pivot resistance, smooth running on smooth floors, very wear resistant.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95045 Swivel castors compact version 281 kB

Drawings

Swivel castors compact version
Swivel castors compact version

Item selection/filter

Order No.FormVersion

Material
roller
Wheel
bearing
D

D2ABB1B2B3HLL1L2RR1Permissible
load
kg
CADAcc.PriceOrder
95045-0352701Awith bolt holepolyurethaneball bearing114315---2750---32,535100 141.91 SEK
95045-0352802Awith bolt holepolyamideball bearing114315---2850---32,535100 377.56 SEK
95045-0503301Awith bolt holepolyurethaneball bearing135729---3370---5450150 368.37 SEK
95045-0503202Awith bolt holepolyamideball bearing135729---3270---5450150 528.56 SEK
95045-0352711Bwith mounting platepolyurethaneball bearing6,2-15603848275260483832,535100 152.36 SEK
95045-0352812Bwith mounting platepolyamideball bearing6,2-15603848285260483832,535100 384.04 SEK
95045-0503311Cwith mounting platepolyurethaneball bearing8,5-2966455133739075615450150 386.65 SEK
95045-0503212Cwith mounting platepolyamideball bearing8,5-2966455132739075615450150 546.65 SEK