norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing solid welded steel construction.
Wheels with welded steel body and Extrathane® tread.
Version:The housing is a rugged welded steel construction.
Swivel castor housing with DIN 711 axial groove ball bearing and DIN 720 tapered roller bearing in the swivel head. Dust and splash-proof, with grease nipple. Precision ball bearings in the wheels.
Note:Centre pin welded in, bolted and secured. Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95032_L Swivel castors 297 kB

Drawings

Swivel castors
Swivel castors

Item selection/filter

Order No.Version

Wheel
bearing
ABB1B2B3LL1HDRR1Permissible
load
kg
CADAcc.PriceOrder
95032-16050swivel castorsball bearing5511080755014010520511135160700 2,928.72 SEK
95032-20050swivel castorsball bearing60110807550140105245111602001000 3,101.77 SEK
95032-25060swivel castorsball bearing75140105-60175140305142002501350 4,366.75 SEK