norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel and fixed castors steel plate, heavy-duty version
95025-01

Swivel and fixed castors steel plate, heavy-duty version

go back

Item description/product images

DescriptionMaterial:Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.Temperature range:-25 °C to +70 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95025-01 Swivel and fixed castors steel plate, heavy-duty version 385 kB

Drawings (total overview)

Swivel and fixed castors steel plate, heavy-duty version
Swivel and fixed castors steel plate, heavy-duty version

Fixed castors

More information

Drawings

Fixed castors

Item selection/filter

Order No.ItemWheel
bearing
BB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
95025-01-1010004011fixed castorball bearing4085605510091301008076350 942.17 SEK
95025-01-1010004013fixed castorball bearing40110807510011130140105-350 985.64 SEK
95025-01-1012504011fixed castorball bearing4085605512591551008076350 1,054.72 SEK
95025-01-1012504013fixed castorball bearing40110807512511155140105-350 1,109.58 SEK
95025-01-101500501fixed castorball bearing50110807515011197140105-500 1,493.83 SEK
95025-01-101600501fixed castorball bearing50110807516011202140105-550 1,693.85 SEK
95025-01-102000501fixed castorball bearing50110807520011245140105-600 2,050.71 SEK

Swivel castors

More information

Drawings

Swivel castors
Swivel castors

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
95025-01-101000401Swivel castorball bearing454085605510091301008076350 1,031.42 SEK
95025-01-101000403Swivel castorball bearing4540110807510011130140105-350 1,053.89 SEK
95025-01-101250401Swivel castorball bearing484085605512591551008076350 1,154.21 SEK
95025-01-101250403Swivel castorball bearing4840110807512511155140105-350 1,183.26 SEK
95025-01-10150050Swivel castorball bearing6350110807515011197140105-500 1,802.21 SEK
95025-01-10160050Swivel castorball bearing6350110807516011202140105-550 2,002.33 SEK
95025-01-10200050Swivel castorball bearing6550110807520011245140105-600 2,346.34 SEK

Swivel castors with stop fix

More information

Drawings

Swivel castors with stop fix
Swivel castors with stop fix

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
95025-01-1010004021Swivel castorball bearing454085605510091301008076350 1,031.42 SEK
95025-01-1010004023Swivel castorball bearing4540110807510011130140105-350 1,053.89 SEK
95025-01-1012504021Swivel castorball bearing484085605512591551008076350 1,154.21 SEK
95025-01-1012504023Swivel castorball bearing4840110807512511155140105-350 1,183.26 SEK
95025-01-101500502Swivel castorball bearing6350110807515011197140105-500 1,802.21 SEK
95025-01-101600502Swivel castorball bearing6350110807516011202140105-550 2,002.33 SEK
95025-01-102000502Swivel castorball bearing6550110807520011245140105-600 2,346.34 SEK