norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Solid rubber tyres are shock and impact proof and non-corroding.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95012_L Swivel castors 233 kB

Drawings

Swivel castors
Swivel castors

Item selection/filter

Order No.Version

Wheel
bearing
AB2HRR1Permissible
load
kg
CADAcc.PriceOrder
95012-08025swivel castorsplain bearing4025111808060 167.73 SEK
95012-10032swivel castorsplain bearing40321369010090 185.08 SEK
95012-12525swivel castorsplain bearing4025161102,512580 191.76 SEK
95012-12532swivel castorsplain bearing4032161102,5125100 201.06 SEK