norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Elevating castors with integrated machine foot
95092

Elevating castors with integrated machine foot

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Roller break resistant polyamide 6, Shore 70D.
Machine foot steel.
Version:Housing trivalent blue passivated.
Roller white.
Machine foot electro zinc-plated with grey rubber pads.
Note:Elevating castor swivel version with integrated levelling machine foot. With sealed ball bearing in the swivel head. Wheel axle bolted. The ergonomic form of the non-swivelling actuating lever enables ease of operation. The short actuation travel with simultaneous long plunger stroke and very high lifting force enables heavy weights to be easily raised and safely fixated.Drawing reference:
1) swivelling
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95092 Elevating castors with integrated machine foot 245 kB

Drawings

Elevating castors with integrated machine foot

Item selection/filter

Order No.Wheel
bearing
D

ABB1B2B3B4HLL1L2R1Permissible
load
kg
CADAcc.PriceOrder
95092-08037plain bearing9568560553780120100807680230 1,914.02 SEK
95092-10037plain bearing96585605537801421008076100230 2,252.50 SEK