norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Elevating castors with foot with bolt hole or mounting plate
95090

Elevating castors with foot with bolt hole or mounting plate

go back

Item description/product images

DescriptionMaterial:Housing die-cast aluminium.
Roller break resistant polyamide 6, Shore 70D.
Foot hard rubber.
Version:Housing, powder-coated, ivory.
Steel parts trivalent blue passivated.
Roller and foot black.
Note:Elevating castor with foot. With sealed ball bearing in the swivel head. Height adjustment with a 13 mm spanner or by the integrated adjustment screw. Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95090 Elevating castors with foot with bolt hole or mounting plate 266 kB

Drawings

Elevating castors with foot with bolt hole or mounting plate

Item selection/filter

Order No.Version

Wheel
bearing
D

ABB1B3B4HH1LL1RR1SWPermissible
load
kg
CADAcc.PriceOrder
95090-045180with bolt holeplain bearingM8x1232--18587282--54,54540180 496.49 SEK
95090-050220with bolt holeplain bearingM12x1538--22728494--635046250 649.57 SEK
95090-063290with bolt holeplain bearingM12x1546--2985104119--77,56365500 888.67 SEK
95090-045181with mounting plateplain bearing732554218587282554254,545-180 497.32 SEK
95090-050221with mounting plateplain bearing73873582272849473586350-250 649.57 SEK
95090-063291with mounting plateplain bearing94690702985104119907077,563-500 889.09 SEK