norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Ball transfer units

The 42 different ball transfer unit types from norelem with a widely diversified load bearing capability of 50 N - 15000 N and the different diameters offer solutions for any type of transporting task. The product range includes many versions of ball transfer units.

»Ball transfer units with solid steel housings are specially designed for heavy weights. Articles of up to 15000 N can be supported and conveyed with these rollers.

Another type available from norelem are the »Ball transfer units mini. These special types are often used on metrology instruments, to convey materials in clean rooms and in miniature mechanisms.

norelem »ball transfer units with steel plate housings are fitted with a felt seal which reduces the penetration of dirt. There is a choice of electro zinc-plated steel and stainless steel housings, depending on the application.

Apart from steel and stainless steel load balls, the customer can also choose a ball made from polyamide. »Ball transfer units with polyamide load balls (plastic load balls) are especially suitable for conveying sensitive goods such as glass or polished aluminium and steel plate.