norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toggle clamps verticalwith horizontal foot, large version
05020

Toggle clamps vertical with horizontal foot, large version

go back

Item description/product images

DescriptionMaterial:Steel plate DD11 1.0332.Version:Steel parts electro zinc-plated.
Hinge pins tempered.
Plastic handle oil-resistant.
Note:See 05200 – 05280 for accessories.Drawing reference:
1) plastic grip 05200
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05020 Toggle clamps verticalwith horizontal foot, large version 176 kB
 Technical Information for Toggle clamps 132 kB

Drawings

Toggle clamps verticalwith horizontal foot, large version

Item selection/filter

Order No.

LL1
min.
L1
max.
L2L3L4BHH1H2H3H4ADD1R1R2SS1S3F
kN
Plastic
grips
CADAcc.PriceOrder
05020-141050165736010523562,525752140M14x908,5225230254344,605200-135  342.48 SEK
05020-16155521510090207058101301162750M16x14012,530030530544605200-140  541.03 SEK