norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.
Grip element made of 2-component plastic.
Version:Tempered and electro zinc-plated.
Grip element oil-resistant.
Note:The toggle clamp adjusts automatically to the height of the workpiece. Infinitely adjustable clamping height within 13 mm with approximately constant clamping force without manual adjustment of thrust screw position.
The clamping force can be adjusted up to 2500 N according to requirements using a set screw under the lever in the hinge.
The hole pattern in the baseplate is suitable for millimetres and inches.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05305 Toggle clamps variable with thrust rod 165 kB

Drawings

Toggle clamps variable with thrust rod

Item selection/filter

Order No.AA1A2A3BB1B4B5B6D

D1D2HH1H2H5LL2L4max.
clamping
height
F
kN
CADAcc.PriceOrder
05305-03525,4533825,433604838326,5231246271552523315473352,5 261.16 SEK