norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal PUR.
Tongue steel.
Version:Housing and actuator, trivalent passivated or black powder-coated.
Nut and tongue, electro zinc-plated.
Note:Quarter-turn lock is vibration-resistant through a detent mechanism in the end position. Right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by small A-dimensions and thick doors). Tested according to DIN EN 60068-2-64 (vibration) and DIN EN 60068-2-27 (shock), test standard 61373. Vibration-proof as per rail applications category 1, class B (highest requirement). The fastening nut has claws allowing it to be used as an earthing nut.

Water and dust proof as per IP65 through O-ring and foamed-on PUR seal.

Order the required tongue version separately. Every tongue can be combined with every housing.
Accessory:Lock key 05586Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
f) triangle 8 mm
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05566 Quarter-turn locks 212 kB

Drawings (total overview)

Quarter-turn locks

Quarter-turn locks

More information

Drawings

Item selection/filter

Order No.ColourActuationCADAcc.PriceOrder
05566-17181chromedsquare 7 mm 20.05 SEK
05566-18181chromedsquare 8 mm 20.05 SEK
05566-20181chromedslot 20.05 SEK
05566-43181chromeddouble lug 3 mm 20.05 SEK
05566-45181chromeddouble lug 5 mm 20.05 SEK
05566-88181chromedtriangle 8 mm 20.05 SEK
05566-17182black powder-coatedsquare 7 mm 20.05 SEK
05566-18182black powder-coatedsquare 8 mm 20.05 SEK
05566-20182black powder-coatedslot 20.05 SEK
05566-43182black powder-coateddouble lug 3 mm 20.05 SEK
05566-45182black powder-coateddouble lug 5 mm 20.05 SEK
05566-88182black powder-coatedtriangle 8 mm 20.05 SEK

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.AL

CADAcc.PriceOrder
05570-145X040445 4.56 SEK
05570-145X060645 4.56 SEK
05570-145X080845 4.56 SEK
05570-145X1001045 4.56 SEK
05570-145X1201245 4.56 SEK
05570-145X1401445 4.56 SEK
05570-145X1601645 4.56 SEK
05570-145X1801845 4.56 SEK
05570-145X2002045 4.56 SEK
05570-145X2202245 4.56 SEK
05570-145X2402445 4.56 SEK
05570-145X2602645 4.56 SEK
05570-145X2802845 4.56 SEK
05570-145X3003045 4.56 SEK
05570-145X3203245 4.56 SEK
05570-145X3403445 5.04 SEK
05570-145X3603645 5.04 SEK
05570-145X3803845 5.04 SEK
05570-145X4004045 5.04 SEK
05570-145X4204245 5.04 SEK
05570-135X1601635 4.56 SEK
05570-135X1801835 4.56 SEK
05570-135X2002035 4.56 SEK
05570-135X2202235 4.56 SEK
05570-135X2402435 4.56 SEK