norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, actuator and tongue die-cast zinc.
Nut steel.
Flat seal rubber.
Version:Housing and actuator trivalent passivated.
Tongue blank.
Nut electro zinc-plated.
Note:Quarter-turn locks with stepped cam are primarily used for doors and housings that require a higher pressure force on the seal. For right or left use. The locking process is always clockwise. The compression gap can be increased incrementally up to 9.5 mm at a maximum turning angle of 270° by turning the actuator clockwise.

Protected from water and dust to IP65.
Accessory:Lock key 05586Drawing reference:
Actuation:
a) square 7 mm
b) double lug 3 mm
c) double lug 5 mm

1) O-ring
2) Adapter
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05576 Quarter-turn locks with cam tongue 369 kB

Drawings

Quarter-turn locks with cam tongue

Item selection/filter

Order No.ActuationAL

S
max.
CADAcc.PriceOrder
05576-17301square 7 mm30 -9,53020 79.61 SEK
05576-17401square 7 mm40 -9,54030 87.12 SEK
05576-17501square 7 mm50 -9,55040 92.15 SEK
05576-17601square 7 mm60 -9,56050 97.28 SEK
05576-43301double lug 3 mm30 -9,53020 79.61 SEK
05576-43401double lug 3 mm40 -9,54030 87.12 SEK
05576-43501double lug 3 mm50 -9,55040 92.15 SEK
05576-43601double lug 3 mm60 -9,56050 97.28 SEK
05576-45301double lug 5 mm30 -9,53020 79.61 SEK
05576-45401double lug 5 mm40 -9,54030 87.12 SEK
05576-45501double lug 5 mm50 -9,55040 92.15 SEK
05576-45601double lug 5 mm60 -9,56050 97.28 SEK