norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
Tongue steel.
Version:Housing trivalent passivated.
Actuator black powder-coated.
Nut and tongue electro zinc-plated.
Note:Right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors). The fastening nut has claws allowing it to be used as an earthing nut.

Water and dust proof as per IP65 through the O-ring and flat seal.

The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system, i.e. the same key works in all locks (lock type 101 or 1333).

Order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Lock key 05586
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05572 Quarter-turn locks with T-grip 184 kB

Drawings (total overview)

Quarter-turn locks with T-grip

Quarter-turn locks with T-grip

More information

Drawings

Item selection/filter

Order No.Actuation

Version

CADAcc.PriceOrder
05572-1182T-Grip- 87.12 SEK
05572-2182lockable T-griplock 101 125.69 SEK
05572-3182lockable T-griplock 1333 125.69 SEK

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.A
for housing length
H=18
L

CADAcc.PriceOrder
05569-145X040445 4.56 SEK
05569-145X060645 4.56 SEK
05569-145X080845 4.56 SEK
05569-145X1001045 4.56 SEK
05569-145X1201245 4.56 SEK
05569-145X1401445 4.56 SEK
05569-145X1601645 4.56 SEK
05569-145X1801845 4.56 SEK
05569-145X2002045 4.56 SEK
05569-145X2202245 4.56 SEK
05569-145X2402445 4.56 SEK
05569-145X2602645 4.56 SEK
05569-145X2802845 4.56 SEK
05569-145X3003045 4.56 SEK
05569-145X3203245 4.56 SEK
05569-145X3403445 4.56 SEK
05569-145X3603645 5.04 SEK
05569-145X3803845 5.04 SEK
05569-145X4004045 5.04 SEK
05569-145X4204245 5.04 SEK
05569-135X1601635 4.56 SEK
05569-135X1801835 4.56 SEK
05569-135X2002035 4.56 SEK
05569-135X2202235 4.56 SEK
05569-135X2402435 4.56 SEK