norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Quarter-turn lock 1.4305 stainless steel.
Tongue 1.4301 stainless steel.
Version:Bright.Note:Rating IP65. This is achieved using an additional O-ring underneath the actuator and a PUR seal foamed onto the housing. The quarter-turn lock can be installed pre-assembled. Please order the required tongue separately. Every tongue can be combined with this housing.Drawing reference:
Actuation:
a) square 8 mm
b) slot
c) double lug 5 mm
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05587 Quarter-turn locks stainless steel 209 kB

Drawings (total overview)

Quarter-turn locks stainless steel

Quarter-turn locks stainless steel

More information

Drawings

Item selection/filter

Order No.Actuation

HSWCADAcc.PriceOrder
05587-18186square 8 mm1827 125.02 SEK
05587-20186slot1827 125.02 SEK
05587-40186double lug 5 mm1827 125.02 SEK

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.A
for housing length
H=18
L

CADAcc.PriceOrder
05569-245X1801845 18.91 SEK
05569-245X2002045 18.91 SEK
05569-245X2402445 18.91 SEK
05569-245X2802845 18.91 SEK
05569-245X3203245 18.91 SEK
05569-245X3403445 18.91 SEK
05569-245X3603645 18.91 SEK
05569-245X3803845 18.91 SEK
05569-245X4004045 18.91 SEK
05569-245X4204245 18.91 SEK