norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip and tongue 1.4301 stainless steel.
Housing and nut 1.4305 stainless steel.
Version:Bright.Note:Quarter-turn lock with L-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. Rating IP65. Please order required tongue version separately. Every tongue can be combined with this housing.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05594 Quarter-turn locks stainless steel with L-grip 162 kB

Drawings (total overview)

Quarter-turn locks stainless steel with L-grip

Quarter-turn locks, stainless steel with L-grip

More information

Drawings

Item selection/filter

Order No.Actuation

HSWCADAcc.PriceOrder
05594-1186L-grip1827 349.70 SEK

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.A
for housing length
H=18
L

CADAcc.PriceOrder
05569-245X1801845 18.91 SEK
05569-245X2002045 18.91 SEK
05569-245X2402445 18.91 SEK
05569-245X2802845 18.91 SEK
05569-245X3203245 18.91 SEK
05569-245X3403445 18.91 SEK
05569-245X3603645 18.91 SEK
05569-245X3803845 18.91 SEK
05569-245X4004045 18.91 SEK
05569-245X4204245 18.91 SEK